chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PK012R-N14AL-2UP8X-V1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PK012R-N14AL-2UP8X-V1141
Order ID no. 100042124
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO/NC
Output function
PNP
Design
With display
Process connection
1/8″ NPT male thread
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Aluminium
Housing quality
Al/PVC
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Operating voltage
DC
Electrical output
2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Silicon
Pressure range
0…12 bar
Key Features
Electrical output
2 × switching output
Process connection
1/8″ NPT male thread
Pressure range
0…12 bar
In Stock
List Price
€246.60
home
Turck-Shop
Sensors
Pressure Sensors
PK012R-N14AL-2UP8X-V1141
Item Total
€246.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support