chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT040R-26-LI3-H1140 | TURCK - Your Global Automation Partner
Pressure Transmitter, Front-Flush
PT040R-26-LI3-H1140
Order ID no. 6831546
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output current
Design
Without display
Process connection
G 3/4'' front-flush
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Media temperature min. (°C)
-25
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Pressure range
0…40 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 3/4'' front-flush
Pressure range
0…40 bar
In Stock
Price Group
J1
List Price
€574.00
home
Turck-Shop
Sensors
Pressure Sensors
PT040R-26-LI3-H1140
Item Total
€574.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support