chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PK01VR-N12AL-2UP8X-V1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PK01VR-N12AL-2UP8X-V1141
Order ID no. 6833009
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO/NC
Output function
PNP
Design
With display
Process connection
G 1/8” female thread
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Aluminium
Housing quality
Al/PVC
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Operating voltage
DC
Electrical output
2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Silicon
Pressure range
-1…0 bar
Key Features
Electrical output
2 × switching output
Process connection
G 1/8” female thread
Pressure range
-1…0 bar
In Stock
Price Group
G1
List Price
€246.60
home
Turck-Shop
Sensors
Pressure Sensors
PK01VR-N12AL-2UP8X-V1141
Item Total
€246.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support