chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT10R-1008-I2-DA91 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT10R-1008-I2-DA91
Order ID no. 6836274
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
G 1/2” male thread, rear sealing and manometer (combi)
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form A
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…10 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2” male thread, rear sealing and manometer (combi)
Pressure range
0…10 bar
In Stock
List Price
€126.10
home
Turck-Shop
Sensors
Pressure Sensors
PT10R-1008-I2-DA91
Item Total
€126.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support