chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT400R-2001-U1-DA91 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT400R-2001-U1-DA91
Order ID no. 6836601
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output voltage
Approvals
cULus
Design
Without display
Process connection
G 1/4” female thread (front sealing)
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form A
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…400 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G 1/4” female thread (front sealing)
Pressure range
0…400 bar
In Stock
Price Group
J1
List Price
€130.50
home
Turck-Shop
Sensors
Pressure Sensors
PT400R-2001-U1-DA91
Item Total
€130.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support