chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT400R-2004-I2-DA91/X | TURCK - Your Global Automation Partner
Pressure Transmitter
PT400R-2004-I2-DA91/X
Order ID no. 6836622
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form A
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…400 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0…400 bar
In Stock
Price Group
J1
List Price
€130.50
home
Turck-Shop
Sensors
Pressure Sensors
PT400R-2004-I2-DA91/X
Item Total
€130.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support