chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30R-4545-KDQP | TURCK - Your Global Automation Partner
Radar Sensor
T30R-4545-KDQP
Order ID no. 3808911
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Cable length (m)
150
Approvals
CE, UKCA, UL Listed
Design
Rectangular with thread
Communication protocol
IO-Link
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Max. range (mm)
10000
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
52.9 x 40.6 x 63.8 mm
Key Features
Electrical connection
Cable with connector
Output function
PNP/NPN
Max. range (mm)
10000
home
Turck-Shop
Sensors
Radar Sensors
T30R-4545-KDQP
In Stock
Price Group
F3
List Price
€690.00
Item Total
€690.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support