chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q90R-4040-6KDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q90R-4040-6KDQ
Order ID no. 3815098
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
Push-pull, PNP/NPN programmable
Approvals
CE, UKCA, UL Listed
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Max. range (mm)
20000
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
84 x 17 x 84 mm
Key Features
Electrical connection
Connector
Output function
Push-pull, PNP/NPN programmable
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€575.00
home
Turck-Shop
Sensors
Radar Sensors
Q90R-4040-6KDQ
Item Total
€575.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support