chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50RB-4030-LUQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
K50RB-4030-LUQ
Order ID no. 3816440
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN, analog output
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Max. range (mm)
5000
Beam angle
40° × 30°
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
0.0 x 50 x 42 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN, analog output
Beam angle
40° × 30°
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
€294.80
home
Turck-Shop
Sensors
Radar Sensors
K50RB-4030-LUQ
Item Total
€294.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support