chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TS700-L016-30-LI2UPN8-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TS700-L016-30-LI2UPN8-H1141
Order ID no. 100003641
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Switching element function
NO/NC programmable
Output function
PNP/NPN
Approvals
cULus
Design
With display (integrated probe)
Process connection
G 1/2″ male thread
Immersion depth L (mm)
16
Detection type
medium contact
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Operating voltage
DC
Measuring range
-50…150 °C
Electrical output
Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link
Key Features
Communication protocol
IO-Link
Electrical output
Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link
Process connection
G 1/2″ male thread
Measuring range
-50…150 °C
In Stock
Price Group
D2
List Price
€330.20
Item Total
€330.20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Temperature Sensors
TS700-L016-30-LI2UPN8-H1141
Contact Support