chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TTMS-206A-CF-LI6-H1140-L600-20/80 | TURCK - Your Global Automation Partner
Temperature Detection
TTMS-206A-CF-LI6-H1140-L600-20/80
Order ID no. 100050800
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
600
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-20…80 °C
Electrical output
Current output (2-wire)
Key Features
Electrical output
Current output (2-wire)
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-20…80 °C
In Stock
List Price
€128.90
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206A-CF-LI6-H1140-L600-20/80
Item Total
€128.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support