chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM050C-206A-CF-LI6-H1140-L150-50/50°C | TURCK - Your Global Automation Partner
Temperature Detection
TTM050C-206A-CF-LI6-H1140-L150-50/50°C
Order ID no. 9910548
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
150
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-50…50 °C
Key Features
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-50…50 °C
In Stock
Price Group
D2
List Price
€107.50
home
Turck-Shop
Sensors
Temperature Sensors
TTM050C-206A-CF-LI6-H1140-L150-50/50°C
Item Total
€107.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support