chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTMS-206A-CF-LIUPN-H1140-L150 | TURCK - Your Global Automation Partner
Temperature Detection
TTMS-206A-CF-LIUPN-H1140-L150
Order ID no. 9910662
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Approvals
cULus
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
150
Detection type
medium contact
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-50…350 °C
Electrical output
Current output (2-wire), Switching output
Key Features
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-50…350 °C
In Stock
Price Group
D2
List Price
€184.90
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206A-CF-LIUPN-H1140-L150
Item Total
€184.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support