chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18UUAR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
S18UUAR
Order ID no. 3002705
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Cable length (m)
2
Design
Right Angled Barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
300
Function
Proximity switch
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Output function
Analog output
Max. range (mm)
300
In Stock
Price Group
F3
List Price
€419.50
home
Turck-Shop
Sensors
Ultrasonic Sensors
S18UUAR
Item Total
€419.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support