chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QT50UDBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QT50UDBQ
Order ID no. 3002723
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
2 x NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
8000
Function
Proximity switch
Construction size
67.4 x 74 x 100.2 mm
Key Features
Electrical connection
Connector
Output function
PNP
Max. range (mm)
8000
In Stock
Price Group
F3
List Price
€861.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
QT50UDBQ
Item Total
€861.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support