chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45UBB63BCQ | TURCK - Your Global Automation Partner
Ultrasonic Sensor
Q45UBB63BCQ
Order ID no. 3046362
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
79.4 x 44.5 x 102.6 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€667.00
Item Total
€667.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Ultrasonic Sensors
Q45UBB63BCQ
Contact Support