chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45ULIU64ACR W/30 | TURCK - Your Global Automation Partner
Ultrasonic Sensor
Q45ULIU64ACR W/30
Order ID no. 3047552
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Cable length (m)
9
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
1400
Function
Proximity switch
Construction size
60.5 x 44.5 x 87.6 mm
Key Features
Electrical connection
Cable
Output function
Analog output
Max. range (mm)
1400
In Stock
Price Group
F3
List Price
€907.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
Q45ULIU64ACR W/30
Item Total
€907.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support