chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45ULIU64BCR | TURCK - Your Global Automation Partner
Ultrasonic Sensor
Q45ULIU64BCR
Order ID no. 3047555
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
79.4 x 44.5 x 87.6 mm
Key Features
Electrical connection
Cable
Output function
Analog output
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€746.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
Q45ULIU64BCR
Item Total
€746.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support