chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30UDPA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UDPA
Order ID no. 3055544
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
2 x NO contact
Output function
PNP
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Output function
PNP
Max. range (mm)
1000
In Stock
Price Group
F3
List Price
€444.10
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UDPA
Item Total
€444.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support