chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30UDPAQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UDPAQPMA
Order ID no. 3072724
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
2 x NO contact
Output function
PNP
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable with connector
Output function
PNP
Max. range (mm)
1000
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UDPAQPMA
In Stock
List Price
€491.10
Item Total
€491.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support