chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18UPAQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QS18UPAQPMA
Order ID no. 3073172
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
500
Function
Proximity switch
Construction size
33.5 x 15 x 35 mm
Key Features
Electrical connection
Cable with connector
Output function
PNP
Max. range (mm)
500
In Stock
Price Group
F3
List Price
€209.40
home
Turck-Shop
Sensors
Ultrasonic Sensors
QS18UPAQPMA
Item Total
€209.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support