chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30UXUC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXUC
Order ID no. 3080474
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Output function
Analog output
Max. range (mm)
3000
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXUC
In Stock
List Price
€504.00
Item Total
€504.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support