chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30UXIAQPMA | TURCK - Your Global Automation Partner
Ultrasonic Sensor
T30UXIAQPMA
Order ID no. 3080483
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable with connector
Output function
Analog output
Max. range (mm)
1000
In Stock
Price Group
F3
List Price
€543.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXIAQPMA
Item Total
€543.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support