chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXICQ8
Order ID no. 3080491
In Stock
Price Group
F3
List Price
€530.00
Item Total
€530.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXICQ8
Technical Data
Protection class
IP67
Output function
Analog output
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Connector
Output function
Analog output
Max. range (mm)
3000
Contact Support