chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PPROCTL1.3BCR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Image Processing
PPROCTL1.3BCR
Order ID no. 3077258
home
Home
Loading...
Technical Data
Protection class
IP20
Output function
PNP/NPN
Design
Rectangular
Communication protocol
EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232
Electrical connection
Screw terminals
Connector type
Removable screw terminals
Housing material
Metal
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
BCR
Operating voltage
DC
Resolution
1280 × 1024 pixels
Key Features
Resolution
1280 × 1024 pixels
In Stock
Price Group
F3
List Price
€5,183.00
home
Turck-Shop
Vision
Vision Controllers
PPROCTL1.3BCR
Item Total
€5,183.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support