chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRA70XD5-XQ | TURCK - Your Global Automation Partner
Vision System
LEDRA70XD5-XQ
Order ID no. 3015724
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Low-carbon steel
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Red
Construction size
76.2 x 76.2 x 29.2 mm
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
Red
Protection class
IP50
In Stock
Price Group
F3
List Price
€399.90
home
Turck-Shop
Vision
Vision Lighting
LEDRA70XD5-XQ
Item Total
€399.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support