chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDILA145XD6-XQ | TURCK - Your Global Automation Partner
Vision System
LEDILA145XD6-XQ
Order ID no. 3017051
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Anodized AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Beam angle
6.5°
Function
Linear light
Light type
IR
Construction size
187.1 x 59.4 x 32.6 mm
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
IR
Protection class
IP50
In Stock
Price Group
F3
List Price
€608.00
home
Turck-Shop
Vision
Vision Lighting
LEDILA145XD6-XQ
Item Total
€608.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support