chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDWR70XD5-PM | TURCK - Your Global Automation Partner
Vision System
LEDWR70XD5-PM
Order ID no. 3017386
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Anodized AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
White
Construction size
76.2 x 76.2 x 38.7 mm
Dimmable
Yes
Key Features
Electrical connection
Cable with connector
Housing material
Metal
Light type
White
Protection class
IP50
In Stock
Price Group
F3
List Price
€777.00
home
Turck-Shop
Vision
Vision Lighting
LEDWR70XD5-PM
Item Total
€777.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support