chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDBR62X62M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vision System
LEDBR62X62M
Order ID no. 3076152
home
Home
Loading...
Technical Data
Protection class
IP20
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Low-carbon steel
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Blue
Construction size
66.7 x 66.7 x 104.1 mm
Key Features
Electrical connection
Cable with connector
Housing material
Metal
Light type
Blue
Protection class
IP20
In Stock
Price Group
F3
List Price
€391.60
home
Turck-Shop
Vision
Vision Lighting
LEDBR62X62M
Item Total
€391.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support