chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDIRV70XD5-XM | TURCK - Your Global Automation Partner
Vision System
LEDIRV70XD5-XM
Order ID no. 3097363
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
IR
Construction size
76.2 x 76.2 x 63 mm
Key Features
Electrical connection
Cable with connector
Housing material
Metal
Light type
IR
Protection class
IP50
home
Turck-Shop
Vision
Vision Lighting
LEDIRV70XD5-XM
In Stock
Price Group
F3
List Price
€427.20
Item Total
€427.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support