chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDWRV80X80M | TURCK - Your Global Automation Partner
Vision System
LEDWRV80X80M
Order ID no. 3097374
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
White
Construction size
87.3 x 87.3 x 35.5 mm
Key Features
Electrical connection
Cable with connector
Housing material
Metal
Light type
White
Protection class
IP50
In Stock
Price Group
F3
List Price
€399.90
home
Turck-Shop
Vision
Vision Lighting
LEDWRV80X80M
Item Total
€399.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support