chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GS60RL4Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vision System
GS60RL4Q
Order ID no. 3815788
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
Red
Dimmable
Two-stage
Cascadable
No
Key Features
Electrical connection
Connector
Housing material
Aluminium
Light type
Red
Protection class
IP67
In Stock
Price Group
F3
List Price
€240.90
home
Turck-Shop
Vision
Vision Lighting
GS60RL4Q
Item Total
€240.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support