chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Vision System
GS60WL4Q
Order ID no. 3815791
In Stock
Price Group
F3
List Price
€240.90
Item Total
€240.90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Vision
Vision Lighting
GS60WL4Q
Technical Data
Protection class
IP67
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
White
Dimmable
Two-stage
Cascadable
No
Key Features
Electrical connection
Connector
Housing material
Aluminium
Light type
White
Protection class
IP67
Contact Support